WESTLAKE VILLAGE, Calif. - Chatsworth Products (CPI) now offers the newest generation of F-Series TeraFrame®, which features an enhanced frame design, new sizes and panels, easier equipment rail adjustment and smarter airflow management to keep pace with today's Enterprise Data Center environment.
Airflow and ease-of-installation enhancements make the TeraFrame Gen 3 one of the most advanced cabinets available. Several updates and improvements have been made to the new generation including:
- A wider Vertical Exhaust Duct on 800 mm models to improve airflow and allow for higher kW
- 52U (rack-mount spaces) available as a standard height
- Improved front door hinge design and spring loaded hinge pin, which allows quick and effortless door removal and installation
- Half-height side panels are easier to handle, decrease weight and reduce damage incidents
This generation of TeraFrame supports up to 3,000 pounds and also meets the requirements of the new UL2416 Listing, which requires standardized load testing. This cabinet has been tested to four times weight capacity.
Additionally, the TeraFrame Gen 3 is perfect for high-density server applications. It features a 6-slide frame style that supports rails mid-height, allowing increased load ratings and half-height accessories. The upgraded slide design and reduced hardware simplifies rail adjustment and can decrease labor requirements by as much as 60 percent.
As always, the new F-Series TeraFrame cabinet provides all of the thermal and cable management features you have come to expect from CPI, as well as a wide selection of accessories to complete your installation.
This extensive list of improvements makes the F-Series TeraFrame Gen 3 Cabinet System one of the most advanced cabinets on the market, and it is made with the quality you know and trust from CPI.
For a complete list of enhancements or to configure your own custom cabinet, visit the F-Series TeraFrame Cabinet product page.