When Do You Need a High-Density PDU?
May 05, 2014
This and other important questions were answered at the Data Center World-Global Conference in Las Vegas, during an educational presentation by Anderson Hungria, Chatsworth Products’ (CPI) Sr. Product Manager of Power, Electronics & Software.
As power usage in the data center continues to be a growing trend, it is crucial to have a reliable and redundant power system in place.
This can be successfully accomplished with high-density power distribution units (PDUs) from CPI’s eConnect® line, which features models in 50A and 60A 208V that meet power loads of up to 17kW per PDU, as Hungria explains in this short video.
Visit CPI's eConnect PDUs
product page for more information.
Raissa Carey, eContent Specialist