Motive® Double-Sided Vertical Cable Manager
Helpful Downloads & Links
Overview

Motive® Vertical Cable Manager is a highly configurable and advanced cable management solution that provides unlimited adjustment anywhere within the cable manager, optimizing use of interior space.

Key Features and Benefits:

  • Frame has an extruded aluminum profile with an integral central track
  • Large radii are designed into many of the frame elements to protect and support cables as they enter and exit the manager
  • Touch points are highlighted in blue for easy identification and quick adjustment
  • Dual-hinged door opens to the right or left and offers push-to-close convenience
  • Hook feature on inside of front door provides a dedicated, secure location to hang a test meter
  • Available in a wide variety of heights, widths and configurations
  • Ships fully assembled

Includes:

  • Black/ White fingers
  • Left and right side assemblies with T-shaped cable guides that align with rack-mount unit (U) spaces on rack
  • Dual-hinged front door and rear door assemblies (pre-installed)
  • Central track assembly
  • 4 Accessory Rods
  • 4 Rotating Management Fingers (Not included in 6"W (150 mm) and 8"W (200 mm) managers)
  • 12 Cable Bundle Swivels
  • 4 Half Spools (Not included in 6"W (150 mm) and 8"W (200 mm)
  • Installation hardware included
 
Explore Product Options
Refine By
Refine By
  • Use With
  • Width
  • Height
  • Finish/ Color
Explore Sizes & Options (90 Product Options)
Product Number Use With Width Height Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters