Cable Runway E-Bend
Helpful Downloads & Links
Product Information
Design Tools
Overview

Creates a gradual bend in horizontal cascading cable runs and a gradual sweep in horizontal planes of Cable Runway runs. Designed for cabling in conformance with the minimum bend radius requirements (typically 4 times the cable diameter). Made of lightweight 1-1/2" x 3/8" (39.1mm x 9.53 mm) tubular steel to fit a standard Cable Runway.

Key Features and Benefits
  • Made of lightweight 1-1/2” x 3/8” (38.1 mm x 9.53 mm) tubular steel
  • Cross members welded at approximately 23 degree increments
  • Outside/Inside is determined by welding cross members closer to cable side
  • Only gold radius bends are UL Classified
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (11 Product Options)
Product Number Width Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters