1006-AP325
Oberon® H-Plane™ Right-Angle Surface Mounts 1006
Right-Angle Wi-Fi Access Point Wall Bracket for Aruba AP-325
$85.00
Access Point Vendor:
Aruba
Access Point Model:
AP-325
Height:
2.5" (64 mm)
Depth:
10.6" (270 mm)
Width:
10.3" (262 mm)
Finish/ Color:
White
Contact a sales rep
Description

1006 Overview

Many Wi-Fi and Small Cell AP manufacturers recommend that their APs be mounted in a horizontal orientation for optimal wireless coverage. In locations where the APs are to mounted on the wall, Oberon’s 1006 series H-Plane right angle wall brackets permit the AP to be mounted in the preferred horizontal orientation. With the 1006 series, the AP is partially recessed into the right-angle bracket, exposing only the antenna face of the AP, providing for the ideal combination of aesthetics and wireless coverage. Available for leading AP makes and models.
 

Features & Benefits

  • Conveniently and aesthetically install APs from leading vendors on walls
  • Enables APs to be mounted in preferred horizontal orientation
  • AP is partially recessed into bracket, providing aesthetic appearance
  • Can be mounted directly over telecommunications outlet
  • AP installs without lose hardware

Technical Specifications

  • Design: Right-angle mounting bracket for securing APs on walls. Designed to mount the AP in the preferred horizontal orientation. Designs available for leading AP makes and models (see Styles table)
  • AP is partially recessed into bracket, providing aesthetic appearance
  • AP can be secured using manufacturer’s locking features
  • Construction: 10 Ga. white powder-coated aluminum
  • Size: See Styles Table

Includes:

  • (1) Right-Angle Bracket
  • (1) AP mounting plate
  • (2) hollow tip wall anchors
  • (2) white plastic bolt head covers
  • (1) Installation instructions

For use with the following Wi-Fi/Small Cell Access Points:

Aruba
AP-324, AP-325 View Product Documentation