Results for "wall support bracket"
Refine By
Selected Options
Oberon® H-Plane™ Right-Angle Surface Mounts 905 mounts and secures Cisco and HP Aruba Wi-Fi Access Points directly on the wall or hard ceiling. The 905 can be mounted directly over a wall outlet. The 905 has an Access Point specific hinged cover, which recesses the AP into the...
9 options
Starting at 140.00 USD MSRP
Recessed Wall and Hard-Lid Ceiling Access Point Installation Kit for Existing Construction, 14 in. x 14 in. x 3 in. Back Box, Spring-Attached Cover
18 options
Starting at 160.00 USD MSRP
Oberon® In-Plane™ Recessed Mounts 1042 offers the simplest way to mount access points and antennas from most leading vendors into existing hard (drywall/sheetrock) ceilings up to 1.5 in. thick, for an aesthetic, professional installation. A cutout is made in the ceiling and th...
20 options
Starting at 220.00 USD MSRP
Recessed Suspended Ceiling Access Point Installation Kit for Existing Construction, 14 in. x 14 in. x 3 in. Back Box, Spring-Attached Cover
18 options
Starting at 140.00 USD MSRP
The Oberon® In-Plane™ Recessed Mounts 1044 is an economical, aesthetic, and easy-to-install suspended ceiling mounting kit for APs and antennas from most vendors. A cutout is made in the ceiling tile, the tile bridge and back box is placed above the ceiling panel, and the acce...
19 options
Starting at 150.00 USD MSRP
Economical, locking, suspended ceiling Wi-Tile enclosure mounts and secures Wi-Fi APs flush to the ceiling. This metal enclosure replaces a standard ceiling tile, and it's larger back-box is suitable for larger APs and antennas. APs are mounted in the door, or inside the enclo...
96 options
Contact us for pricing.
This locking 2 x 2 ft. suspended ceiling Wi-Tile™ enclosure is designed for Wi-FI and Small cell APs with detachable antennas. This white powder-coated steel enclosure replaces a standard ceiling tile and is UL listed for installation in the plenum space. Interchangeable doors...
22 options
Starting at 250.00 USD MSRP
Selected Options
WESTLAKE VILLAGE, Calif., April 2010—Chatsworth Products, Inc. (CPI), a global manufacturer providing voice, data and security products and service solutions that optimize, store and secure technology equipment releases new Physical Security Solutions that are designed to saf...
eConnect Switched PDU Spec Sheet, 120 Volt, Single-Phase Input, PN EA-5010-C, EA-5010-E, EA-5010-CE
eConnect Switched PDU Spec Sheet, 120 Volt, Single-Phase Input, PN EA-5012-C, EA-5012-E, EA-5012-CE
eConnect Switched PDU Spec Sheet, 208 Volt, Three-Phase Input, PN EA-5013-C, EA-5013-E, EA-5013-CE
eConnect Switched PDU Spec Sheet, 120-208 Volt, Three-Phase Input, PN EA-5014-C, EA-5014-E, EA-5014-CE
eConnect Switched PDU Spec Sheet, 120-208 Volt, Three-Phase Input, PN EA-5015-C, EA-5015-E, EA-5015-CE
eConnect Switched PDU Spec Sheet, 208 Volt, Three-Phase Input, PN EA-5016-C, EA-5016-E, EA-5016-CE
eConnect Switched PDU Spec Sheet, 208 Volt, Three-Phase Input, PN EA-5017-C, EA-5017-E, EA-5017-CE
eConnect Switched PDU Spec Sheet, 220-240 Volt, Single-Phase Input, PN EA-5009-C, EA-5009-E, EA-5009-CE
eConnect Switched PDU Spec Sheet, 240/415 Volt, Three-Phase Input, PN EA-5018-C, EA-5018-E, EA-5018-CE