Enclosure Accessories Overview
Create a code compliant Wi-Fi bollard installation with this UL Listed electrical and datacomm NEMA4 workbox for the interior of Oberon’s Model 3032 Wi-Fi Bollards. The polycarbonate workbox attaches to the interior fiberglass equipment stand.
NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.
Features & Benefits
- UL Listed interior workbox for Oberon’ s model 3032 Wi-Fi Bollard
- Large enough for power supplies, media converters, outlet boxes, and other network infrastructure power and gear
- Create a code compliant installation
Technical Specifications
- Design: Polycarbonate NEMA-4 enclosure with hinged, lockable door
- Performance: Designed to NEMA 1, 2, 4, 4X, 12, and 13, and IEC529-IP66 specifications for indoor/ outdoor wet, dirty, or corrosive environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Temperature rating from -40 to 70°C. Paintable
- Hinged, gasketed door with hasps for padlock
- Internal plastic universal mounting panel
- Construction: UL listed to UL50 and UL508A (File #E319779). Back-box is light gray UL94-5VA polycarbonate plastic. Door is polycarbonate plastic
Includes:
- (1) Oberon model 1026-1084 NEMA4 Enclosure
- (1) DIN Rail Segment
- (2) Equipment Stand Mounting Brackets (PN3761)
- (2) 5/16 in.-18 Thread, 1-7/16 in. ID U-Bolt
- (1) Installation instructions
View Product Documentation