39-1020-PMK
Oberon® Wireless Enclosure Accessories
Pole Mounting Kit for Oberon Skybar NEMA-4 Plastic Wi-Fi Access Point Enclosure and Right Angle Bracket
$60.00
Short Description:
Pole Mounting Kit for Oberon Skybar NEMA-4 Plastic Wi-Fi Access Point Enclosure and Right Angle Bracket
Height:
3"
Width:
6"
Depth:
1.5"
Finish/ Color:
N/A
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Enclosure Accessories Overview

Attach the Oberon Skybar Model 1020 or 1022 NEMA 4X AP enclosure to light poles and vertical beams in indoor and outdoor areas. This accessory requires the Oberon 39-1020-RAB or 39-1022-RAB (respectively) right angle bracket for the Model 1020 and 1022 (respectively).

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.

 

Features & Benefits

  • Attach the 1020 series enclosure to poles in the preferred horizontal orientation

Technical Specifications

  • Design: Steel pole mounting bracket for the Oberon 39-1020-RAB right angle bracket for the 1020 compact Wi-Fi Access Point NEMA4 enclosure
  • Worm drive clamps mount the bracket on poles up to 8 in. in diameter
  • Construction: 14 Ga. Gray Powder Coated Steel Pole Mount Bracket, zinc plated steel worm drive clamps
  • Bracket Size: 6.00 x 3.00 x 1.50 in. (152.4 x 76.2 x 38.1 mm)

Includes:

  • (1) Pole Mount Bracket
  • (2) 5-5/8 to 8-1/2 in. Worm-Drive Clamps
  • (3) #10 x 3/8 in. Slotted Hex Head Screws
  • Installation Instructions
View Product Documentation