Floor Drilling Template for Seismic Frame Two-Post Rack Overview
Quickly and easily locate and drill holes for Seismic Frame® Two-Post Rack floor anchors (which attach the rack to the concrete floor). The Seismic Frame Two-Post Rack is designed specifically to support network equipment in areas with seismic activity. The welded, steel Seismic Frame Two-Post Rack resists the swaying motion caused by earthquakes to reduce the amount of vibration transferred through the rack to equipment and is less likely to be damaged during a seismic event, which means faster network recovery.
Key Features and Benefits:
- Durable 28”W x 15”D (710 mm x 380 mm) aluminum template locates floor mounting holes for 19”W and 23”W Seismic Frame Two-Post Racks Notched to indicate outside width of the 19”W rack for easy alignment when installing multiple racks
View Product Documentation