Vertical Cabling Section for Seismic Frame® Two-Post Rack
Helpful Downloads & Links
Product Information
Design Tools
Overview

The Vertical Cabling Section for Seismic Frame® Two-Post Rack provides a double-sided, front and rear cable pathway next to CPI’s Seismic Frame® Two-Post Rack. Separate front and rear 6”W x 6.38”D (150 mm x 162 mm) cable managers attach with included offset brackets to align with the front and rear of the rack.

Key Features and Benefits
  • Large cable pass-through ports on the back of each manager align with ports in the side of the frame
  • Spin-open plastic latches secure cables inside the managers
  • 1 single-sided Cable Management Fingers Kit to organize cables by RMU
  • Installation hardware
  • Made of aluminum
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters