Cabinets, Enclosures & Containment
Accessories
Replacement Parts
Double Perforated Metal Rear Door for ZetaFrame® Cabinet
Add To Cart
Double Perforated Metal Rear Door for ZetaFrame® Cabinet
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Double Perforated Metal Rear Door for ZetaFrame® Cabinet
Helpful Downloads & Links
Product Information
Spec Sheet
User Manual
Design Tools
Overview
Key Features and Benefits:
78% perforation provides maximum airflow compatible with Vertical Exhaust Duct
Opens to 180° when bayed or not bayed
Features integral bonding, no additional ground straps required
Uses 3-Point Latch Kit (ordered separately)
Includes door, hinges, standard swing handle and keyed lock.
Material: Steel
Explore Product Options
Refine By
Confirm Selections
Reset
Cabinet Width
23.6"W (600 mm)
27.6"W (700 mm)
29.5"W (750 mm)
31.5"W (800 mm)
Color
Black
Glacier White
Height (U)
42U
45U
48U
52U
Refine By
Confirm Selections
Reset
Cabinet Width
23.6"W (600 mm)
27.6"W (700 mm)
29.5"W (750 mm)
31.5"W (800 mm)
Color
Black
Glacier White
Height (U)
42U
45U
48U
52U
Explore Sizes & Options
(
32
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Cabinet Width
Color
Height (U)
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More