March 2017 - Chatsworth Products’ New eConnect® Electronic Access Control Improves Physical Data Center Security

Intelligent Power, Environmental Monitoring and Access Control in a Single, PDU-Based Platform


eConnect Electronic Access ControlAGOURA HILLS, Calif., March 15, 2017 — Chatsworth Products (CPI) recently introduced eConnect® Electronic Access Control (EAC), a networked locking solution for data center cabinets that allows data center managers to keep a log entry of each cabinet access remotely, adding another layer of security to the cabinet.

eConnect EAC works with CPI’s vertical eConnect power distribution units (PDUs) models that have proprietary auxiliary ports, removing the need to power and network the locks separately. This integrated solution combines rack-level power management, environmental monitoring and remote access control into a single, easy-to-use PDU-based system.

Secure Array™ IP Consolidation, an eConnect feature that allows up to 32 PDUs to be linked under one network connection, works with the integrated cabinet ecosystem using a single network connection and one interface to monitor all three elements, which greatly simplifies rack management.

Key advantages include:

  • Deployment Savings: Secure Array allows up to 32 PDUs (16 cabinets with front and rear locks) to be deployed under one IP address
  • Remote Access Control: Through the eConnect interface, users can remotely program, monitor and control each cabinet access and keep a log entry for security and regulatory compliance purposes
  • Smart Card Authentication: Proximity card reader recognizes existing employee 125 kHz or 13.56 MHz RFID cards

Additionally, EAC works with CPI's Power IQ® for eConnect and other third-party DCIM software to provide a single source for white space/rack-level monitoring and control, and to consolidate data into a single database for cross reporting.

Order eConnect PDUs and locks preinstalled in CPI's GF-Series GlobalFrame® or F-Series TeraFrame® Cabinets. 

For more information on eConnect EAC, visit the product page.

About Chatsworth Products

Chatsworth Products (CPI) is a global manufacturer of products and solutions that protect your ever-growing investment in information and communications technology for IT and industrial automation applications. We act as your business partner and are uniquely prepared to respond to your requirements with global availability and rapid product customization, giving you a competitive advantage. With decades of experience engineering thermal, power and cable management solutions for the data center, enterprise networking and industrial enclosure markets, CPI is well positioned to provide you with unequaled application expertise, customer service and technical support, and a global network of industry-leading distributors.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

©2024 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, CUBE-iT, Secure Array, eConnect, Evolution, GlobalFrame, MegaFrame, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame, Motive, EuroFrame, Velocity and ZetaFrame are federally registered trademarks of Chatsworth Products. H-Plane, Hi-Bar, In-Plane, M-Frame, NetPoint, Oberon, Simply Efficient, Skybar, and Wi-Tile and are trademarks of Chatsworth Products.

MEDIA CONTACT
Maren Price
Marketing Content Manager
Email: [email protected]

See all CPI Contacts

For complete media and press information, resources and more, visit the CPI Press Kit.