March 2014 - CPI’s N-Series TeraFrame® Features Complete Airflow Isolation Like No Other Cabinet in the Industry Today

Provides the Ultimate in Equipment Support, Regardless of Size or Model

N-Series TeraFrame Gen 3 Network CabinetWESTLAKE VILLAGE, Calif., March 5, 2014 – Support and protect network switches regardless of size, model or airflow requirements with the newly redesigned N-Series TeraFrame® Gen 3 Cabinet System by Chatsworth Products (CPI). Taking equipment management one step further, the N-Series TeraFrame supports the deployment of different sized devices within one cabinet without the need for additional accessory kits, while providing complete airflow isolation.

The N-Series TeraFrame is a network cabinet for high-density network and storage switches that fully integrates into any data center containment strategy, providing complete airflow isolation like no other cabinet in the industry today. Its flexible, progressive design meets the demanding thermal requirements of next-generation network switches as well.

Complete isolation is achieved through integrated internal air dams that are available in four pre-configured solutions that support front-to-rear or side-to-side airflow through equipment. The cabinet integrates with aisle containment solutions or use CPI’s Vertical Exhaust Duct to direct hot exhaust air out of the top of the cabinet when necessary. A universal solution is available for side airflow switches, which eliminate the need to order switch-specific thermal management accessories, reducing planning complexity.

Additionally, high-density cable management is achieved by a unique frame design with dual front-to-rear supports, which provide space for large bundles of cable alongside rack-mount equipment. These dual slides provide maximum flexibility for mounting and positioning vertical cable and power management accessories, as well as the attachment of overhead cable pathway and containment structures – without affecting airflow.

Additional cable management enhancements include large, full-depth cable entry ports on the top panel, T-shaped cable guides on the front mounting rails and a front-to-rear cable manager to organize cables. All cable openings block bypass airflow with a choice of brushed or plastic grommets.

The new N-Series TeraFrame meets UL 2416 and provides a static load rating of 2500 lb (1134 kg). It can be added seamlessly alongside CPI’s F-Series TeraFrame Gen 3 or the GF-Series GlobalFrame® Gen 2 Cabinets.

Protect and extend the life of your switches with CPI’s newly redesigned N-Series TeraFrame Gen 3 Cabinet System. For additional information and a complete list of features and accessories, visit the product page.

About Chatsworth Products

Chatsworth Products (CPI) is a global manufacturer of products and solutions that protect your ever-growing investment in information and communications technology for IT and industrial automation applications. We act as your business partner and are uniquely prepared to respond to your requirements with global availability and rapid product customization, giving you a competitive advantage. With decades of experience engineering thermal, power and cable management solutions for the data center, enterprise networking and industrial enclosure markets, CPI is well positioned to provide you with unequaled application expertise, customer service and technical support, and a global network of industry-leading distributors.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

©2025 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, CUBE-iT, Secure Array, eConnect, Evolution, GlobalFrame, MegaFrame, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame, Motive, EuroFrame, Velocity and ZetaFrame are federally registered trademarks of Chatsworth Products. H-Plane, Hi-Bar, In-Plane, M-Frame, NetPoint, Oberon, Simply Efficient, Skybar, and Wi-Tile and are trademarks of Chatsworth Products.

MEDIA CONTACT
Maren Price
Marketing Content Manager
Email: [email protected]

See all CPI Contacts

For complete media and press information, resources and more, visit the CPI Press Kit.