5 Ways CPI Can Help Data Centers Achieve LEED Certification
July 24, 2014
Leadership in Energy & Environmental Design (LEED) certification from the U.S. Green Building Council recognizes best-in-class green building strategies and practices. To receive LEED certification, building projects must meet prerequisites and earn points to achieve different levels of certification.
A LEED-certified data center is internationally recognized for being holistically sustainable and energy-efficient. Data centers can be LEED certified if they’re designed and equipped according to the Building Design and Construction framework.
The newest version of the requirement includes the IT load and associated power and cooling energy use to the calculations. The new rating scale for data centers addresses unique challenges and allows for 110 possible points toward certification. Chatsworth Products (CPI) could contribute 12-24 credits toward this goal.
Here are five ways Chatsworth Products (CPI) has helped many data centers around the globe achieve LEED certification:
- Use CPI’s ZetaFrame® Cabinet System with Vertical Exhaust Ducts, a solution that promotes “free cooling” within the data center.
- Use CPI eConnect® PDUs to calculate IT energy closer to loads for more accurate PUE calculations and better define your energy-efficiency strategy.
- CPI Power Management Tool in conjunction with eConnect PDUs could contribute to 1 credit for Advanced Energy Metering toward LEED certification.
- Deploy CPI’s Aisle Containment products in conjunction with any number of various different effective economization technologies to reduce cooling energy budget by 40-90% and be eligible to earn up to 14 credits toward Optimizing Energy Performance category.
Visit CPI’s Energy Efficiency page for more information.
Raissa Carey, eContent Specialist