Standard Swing Gate Wall Rack
Helpful Downloads & Links
Design Tools
Overview

The Standard Swing Gate Wall Rack provides easy access to the rear of equipment, making it the ideal choice for supporting patch panels and switches.

Key Features and Benefits

  • Dual hinges open to right or left, stopping in 90° position
  • EIA-310-E compliant
  • Universal 5/8”-5/8”-1/2” (15.9 mm -15.9mm -12.7 mm) alternating hole pattern
  • Rack-mount spaces are marked and numbered
  • Includes (50) #12-24 mounting screws.
  • Black painted racks ship with black screws; other racks ship with zinc screws
  • Supports 100 lb (45.4 kg) of equipment in the open and closed position when securely mounted
  • Load capacity can be increased to 150 lb (68 kg) with optional Heavy Duty Swing Gate Kit
  • Supports single-sided and double-side shelves
  • Ships partially assembled with installation hardware
Explore Product Options
Refine By
Refine By
  • Width
  • Height
  • Depth
  • Finish/ Color
Explore Sizes & Options (72 Product Options)
Product Number Width Height Depth Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters