TELCO-Style Cable Runway
Helpful Downloads & Links
Product Information
Design Tools
Overview

Similar in construction to our UL Classified Cable Runway (Series 11275). The side stringers are 1 1/2" x 3/8" x .065" and the cross members are 1/2" x 1" x .065" welded at 9" intervals. The overall length is 9' 8-1/2" to comply with TELCO-Style standards.

Key Features and Benefits
  • The overall length is 9’ 8-1/2”116.5” (2959 mm) or 4’ 5-1/2”/53.5”(1359 mm) to comply with TELCO-Style standards
  • Individually boxed to prevent scratching and damage Installation Best Practices includes Runway Elevation Kit
Explore Product Options
Refine By
Refine By
  • Width
  • Length
  • Finish/ Color
Explore Sizes & Options (24 Product Options)
Product Number Width Length Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters