Chatsworth Product Designer
Product Designer speeds and simplifies enclosure selection and kitting.

To customize further, please contact our consultation services.

CPI Product Designer IconCPI Product Designer creates unique enclosures quickly and easily by allowing you to select the size, features and accessories needed for a specific application. CPI Product Designer will generate bills of material, drawings, 3D models and sales documents automatically. 

Once the design is finished, you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. A second email will notify you when the 3D models are complete, usually within 15 minutes. To order contact your CPI Sales Manager or CPI Technical Support.

Modify Your Enclosure
CPI excels at customizing products. To modify your enclosure or to request additional sizes and accessories, contact CPI Technical Support.

RMR® Fixed Wall-Mount Enclosure

RMR® Fixed Wall-Mount Enclosure
The RMR® Fixed Wall-Mount Enclosure provides NEMA 12 and IP 55 protection ratings for network, communication, automation and control equipment in nonhazardous indoor locations. Cable management accessories support high-density cable bundles without invading excessive rack-mount unit (U) space
Design it now

RMR® Floor-Mount Enclosures

RMR® Floor-Mount Enclosures
RMR® Floor-Mount Enclosures provide NEMA Type 4 and 12 protection for large electronic components and controls that require sturdy mounting. Floor stands elevate the enclosure above the floor for added clearance and easier cable access.
Design it now

RMR® Free-Standing Enclosures

RMR® Free-Standing Enclosures
RMR® Free-Standing Enclosures provide NEMA Type 4 and 12 protection for electronic components used for control system automation, remote monitoring and instrumentation, and industrial, smart city and broadband network distribution.
Design it now

RMR® Modular Enclosure

RMR® Modular Enclosure
The RMR® Modular Enclosure provides NEMA 12 and IP 55 protection ratings for network, communication, automation and control equipment in nonhazardous indoor locations. It features innovative quarter-, half-, and full-height mounting panels, which allow multiple equipment support solutions to exist within a single enclosure
Design it now

RMR® Standard Wall-Mount Enclosures

RMR® Standard Wall-Mount Enclosures
RMR® Standard Wall-Mount Enclosures provide NEMA Type 4 and 12 protection for smaller electronic components and controls that require sturdy wall mounting.
Design it now

RMR® Swing Wall-Mount Enclosure

RMR® Swing Wall-Mount Enclosure
The RMR® Swing Wall-Mount Enclosure provides NEMA 12 and IP 55 protection ratings for network, communication, automation and control equipment in non-hazardous indoor locations. The swing-out design allows technicians easily access the front and rear of equipment. Supports high-density cable bundles without invading excessive rack-mount unit (U) space.
Design it now
TECHNICAL SUPPORT

Contact Technical Support if you have questions about:

  • Products & Installation
  • Consultation Services

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Submit a Customer Support Request.

Hours: Mon - Fri, 5am to 5pm, Pacific

THE SOURCE NEWSLETTER
Get useful insights each month to help you protect your technology equipment.