The PowerWedge PDU is a single-phase, horizontal rack-mount, power distribution unit with 19"W EIA mounting brackets. It can be used in a CPI Cabinet or 4-Post Rack.
Provide metered power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.
Basic Horizontal Power Strips with master lighted switch and international style outlets
Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.
Metered vertical Power Strips provide power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment and include an in-line digital voltage and current ammeter with display.
Power strip mounts inside top, bottom or side of Cube-iT Cabinets.
Transformer Spaced Power Strips let you plug in bulky transformers without skipping outlets. The 1U high, horizontal rack-mount power strip has eight outlets total: four in front and four in back.