Measurement in process environments is critical to the operation. Use industrial enclosures on your industrial infrastructure to protect valve controls and instrumentation that control the system.
The CPI Solution
CPI offers a wide range of environmentally rated NEMA Type 12 or IP 55 industrial enclosures that protect equipment from dust and dripping non-corrosive liquids or NEMA Type 4 or IP 66 industrial enclosures that protect equipment in process environments and wet spaces.
Enclosures are available in multiple sizes and designs with various levels of protection against particulate and liquid penetration and can attach to the machine or architectural structure. CPI offers a complete solution of enclosures for indoor spaces in both conditioned or unconditioned areas with a range of accessories for cable, power and thermal management, and remote monitoring.
Why Choose CPI?
CPI provides a total solution. We recognize that each project has specific requirements. We have a robust standard product offering that demonstrates a wide range of design and manufacturing capabilities. Our approach is to discover your requirements, then make recommendations based on your needs.
Take advantage of CPI’s presale consultative services and custom design and engineering capabilities. CPI Power Sales Engineers will help you develop a remote monitoring solution to optimize enclosure performance. CPI Application Engineers will modify product to meet site-specific requirements, unique configurations, kitting, special openings or venting, even original designs. The goal is to provide you a total solution that optimizes your site.
Contact CPI today and let one of our Technical Support Specialist specify a system for you.