CPI UL Classified Cable Runway is classified by Underwriters Laboratories for sustainability as an equipment grounding conductor only.
Our most popular cable runway is designed for value conscious customers. The Universal Cable Runway offers the industry standard features you’ve come to expect. With the runway supported every 5’ (1.5 m), maximum load with minimal deflection is 132 lb/ft (59.9 kg).
Creates a flexible point-to-point pathway for network cabling in data centers, entrance rooms, distribution areas (MDA, HDA), telecommunications rooms and other spaces where cabling enters or exits the pathway.
Ideal pathway solution within telecommunications rooms. TELCO-Style Cable Runway stringers are 1 1/2" x 3/8' x .065" (38 mm x 9.53 mm x 1.65 mm) and the cross members are 1/2" x 1" x .065" (12.7 mm x 30 mm x .65 mm) welded.
The 4'6" (1359 mm) length of this cable runway is designed to meet UPS requirements without additional charges.
Designed specifically for use over 19" wide racks (CPI series 55053, 46353 or 66353) and any 6"W (150 mm) vertical cable manager.
Adjustable Cable Runway Cross Member Kit are accessory kits that allow sub-components to be inventoried in compact packages.
Adjustable Cable Runway Stringers are available separately. Accessory kits allow sub-components to be inventoried in compact packages.