UPS Communication Card
Helpful Downloads & Links
Product Information
Design Tools
Overview
Provide remote monitoring, management and control of UPS through a network connection from a web browser.
  • Remote monitoring – Input voltage, output voltage, frequency, temperature, load and capacity
  • Detailed log listing – through event, data and battery test logs
  • Event notification – receive notifications via email, SMS or Traps
  • UPS control – schedule UPS self tests, examine event/data logs, perform multi-server shutdown, examine battery performance, reboot UPS and equipment
  • Environmental monitoring – optional sensor monitors external temperature and humidity
  • Standard network connection – 10/100 MB Ethernet
  • Strong authentication – centralized authentication by Radius
  • Advanced encryption – supports HTTPs, SSL, SSH and SNMPv3 protocols
  • Communication Cards – provide remote monitoring, management and control of the UPS through a network connection from a web browser. Monitor input voltage, output voltage, frequency, temperature, load and capacity. View event, data and battery test logs. 
Additional Features:
  • MIB supported: PPC MIB, RFC1628, SNMPv1/v2/v3
  • LAN Protocols supported: TCP/IP, IPv4, IPv6, HTTP, HTTPS, SSL, SSH, SMTP, SNTP, DHCP, Telnet, BOOTP, DNS, DDNS, PPPoE, RADUS
  • Real-Time Clock
Explore Product Options
Refine By
Refine By
  • Type
Explore Sizes & Options (6 Product Options)
Product Number Type Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters