Provides equipment with NEMA Type 12 and IP 55 rated protection against ingress of solid foreign objects and dripping noncorrosive liquids, using advanced formed-in-place foam gasket technology at each opening and cable entry point
Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application. Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents.
Design a product now