37790-C18
Bottom Panel Assembly With Removable Gland Plates for RMR Modular Enclosure
Bottom Panel Assembly With Removable Gland Plates for RMR Modular Enclosure, 31.5" (800 mm) W x 47.2" (1200 mm) D, Black
$291.72
Width:
29.9" (760 mm)
Depth:
45.6"
Finish/ Color:
Black
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Bottom Panel Assembly With Removable Gland Plates for RMR Modular Enclosure Overview

All CPI panels are fully sealed with formed-in-place foam gaskets to maintain NEMA Type 12 and IP 55 protection ratings.

View Product Documentation