37790-C06
Bottom Panel Assembly With Removable Gland Plates for RMR Modular Enclosure
Bottom Panel Assembly With Removable Gland Plates for RMR Modular Enclosure, 23.6" (600 mm) W x 35.4" (900 mm) D, Black
$250.13
Width:
24.3" (618 mm)
Depth:
34.4"
Finish/ Color:
Black
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Bottom Panel Assembly With Removable Gland Plates for RMR Modular Enclosure Overview

All CPI panels are fully sealed with formed-in-place foam gaskets to maintain NEMA Type 12 and IP 55 protection ratings.

View Product Documentation