Quarter-Height Mounting Plates are solid metal panels that can be mounted in multiple orientations–front-to-rear or side-to-side–directly to the uprights of the frame.
The Swing-Out Plate Mounting Kit installs at the front of the enclosures and converts a standard mounting plate into a swing-out mounting plate (ordered separately). The Kit includes brackets, hinges and mounting hardware that attach to the front of th
Full-Height Mounting Plates are solid metal panels that are installed in a side-to-side orientation of the enclosure frame.
Full-Height Baying Mounting Plates are installed between two Full-Height Mounting Plates when enclosures are bayed (attached side-by-side). This creates a continuous mounting surface, connecting the two Full-Height Mounting Plates.
Bracket Kit is an alternate method for mounting the Full-Height Mounting Plate. It positions the plate at the very back of the enclosure in a fixed position inset into the rear opening of the frame.
Half-Height Mounting Plates are solid metal panels that can be mounted in multiple orientations–front-to-rear or side-to-side–directly to the uprights of the frame. The 23.6"W (600 mm) plates can also be mounted directly to 19”EI