Pipe Clamp with Bonding Connector
Helpful Downloads & Links
Product Information
Design Tools
Overview
Support bonding conductors from metal pipes of various sizes with the Pipe Clamp with Bonding Connector. The connector provides a bonding connection for the pipe and supports up to two conductors parallel or perpendicular to the pipe. Select the Pipe Clamp with Bonding Connector to match the size of the pipe.
  • Attaches to pipes ranging in size from 1/2” to 6” nominal (3/8”to 6.6” outside diameters)
  • UL® Listed, File E236184, Category KDER (US), KDER7 (Canada) - Grounding and Bonding Equipment
  • Supports 1 or 2 conductors; conductors must be the same size
  • Use with conductors ranging in size from #6 up to 250 MCM
  • Attach conductors parallel or perpendicular to the pipe
  • Manufactured from electroplated tinned bronze with stainless steel hardware 
Explore Product Options
Refine By
Refine By
  • Type
Explore Sizes & Options (6 Product Options)
Product Number Type Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters