The Adjustable Cable Runway Bonding Strap provides a bonding pathway between runway lengths. The Adjustable Cable Runway Bonding Straps consist of an 8”L (200 mm) #6-7 AWG stranded insulated copper conductor and are attached to a two-hole compression lug with 5/16” (8 mm) bolt holes at both ends. Bolt holes are spaced on 1” (25 mm) centers to match hole-to-hole spacing on Adjustable Cable Runway Stringers.