Skip to Content
Wireless Enclosures
Data Center & Enterprise
Industrial
Power Management
English
About
Partners
Sign In
Register
Log In
English
Register
Log In
Menu
Products
Products
Cabinets & Containment
Cabinets & Containment
Ceiling Enclosures
Recessed Mounts
Right-Angle Surface Mounts
Surface-Mount Enclosures
Open-Ceiling Mounts
Environmental Enclosures
Wireless Bollards
Accessories
Retrofit Doors and Trim
Access Point Covers
Popular Products
Oberon™ Wi-Tile™ Ceiling Enclosures
Oberon™ Skybar™ Environmental Enclosures
Oberon™ NetPoint™ Bollards
Find a Sales Specialist
No matter your application needs, Oberon has the solution you need.
Call us today.
Get assistance selecting the right Wireless Enclosure products to meet your needs.
Contact a CPI Sales Rep
Inspiration
Inspiration
Optimize Your Space
Optimize Your Space
Education
Government
Healthcare
Industrial
Outdoor Wireless
Retail & Hospitality
Smart Cities
Prioritize Your Needs
Prioritize Your Needs
Architects
Contractors
Integrators
Wireless Managers
Deepen Your Knowledge
Deepen Your Knowledge
Oberon™ Solutions Guide
Deploying Next Gen Wireless [Whitepaper]
Showcase solution for small businesses
Increased efficiency, reduced downtime
Oberon™ Solutions Finder
With Oberon™ Wireless Solutions, You Can Have It All Performance, Convenience, Security, Aesthetics
Find a Solution.
Need onsite support or assistance assembling a complete solution?
Request support.
Resources
Resources
Downloads
Downloads
HCAI OPM
MasterFormat Specs
BIM Drawings
iBwave
Digital Tools
Digital Tools
Oberon™ Solutions Finder
Oberon™ Solutions Guide
Training Center
Training Center
Overview
Webinars
CEC Courses
Company Speakers
Partner Training
Insights
Insights
Videos
Brochures
Events
Whitepapers
Press Releases
Tech Tips
CPI In the News
Cross-Connect Blog
Product Warranty
Video Library
Installation Video - Oberon™ H-Plane™ Right-Angle Surface Mounts 900-HC
Installation Video - Oberon™ Wi-Tile™ Ceiling Enclosures 1077-WA
Additional Resources
Oberon™ Solutions Guide [PDF]
CPI Online Product Catalog
Product Catalog v30 [PDF]
Order a catalog
Need additional resources to support your bid or project?
Contact Tech Support
How to Buy
How to Buy
Find a Sales Specialist
Find a Distributor
Looking for Data Center Products?
Shop now
About
Partners
Products
Inspiration
Resources
How to Buy
Find a Sales Specialist
Find a Distributor
Looking for Data Center Products?
Shop now
Products
view all results
Resources
view all results
0
Cart
Your Cart (0)
Your cart is empty.
Cart Subtotal:
MSRP (USD)
$0
View Cart
Checkout
Oberon™ Wireless
Enclosures & Mounts
Ceiling Enclosures
Recessed Mounts
Right-Angle Surface Mounts
Surface-Mount Enclosures
Open-Ceiling Mounts
Environmental Enclosures
Wireless Bollards
Accessories
Retrofit Doors and Trim
Access Point Covers
Popular Products
Oberon™ Wi-Tile™ Ceiling Enclosures
Oberon™ Skybar™ Environmental Enclosures
Oberon™ NetPoint™ Bollards
Find a Sales Specialist
No matter your application needs, Oberon has the solution you need.
Call us today.
Looking for Data Center Products?
Shop now
Need a new Product Catalog
Contact Us
Get assistance selecting the right Wireless Enclosure products to meet your needs.
Contact a CPI Sales Rep
Deepen Your Knowledge
Oberon™ Solutions Guide
Deploying Next Gen Wireless [Whitepaper]
Optimize Your Space
Education
Government
Healthcare
Industrial
Outdoor Wireless
Retail & Hospitality
Smart Cities
Prioritize Your Needs
Architects
Contractors
Integrators
Wireless Managers
Showcase solution for small businesses
Increased efficiency, reduced downtime
Oberon™ Solutions Finder
With Oberon™ Wireless Solutions, You Can Have It All Performance, Convenience, Security, Aesthetics
Find a Solution.
Need onsite support or assistance assembling a complete solution?
Request support.
Downloads
HCAI OPM
MasterFormat Specs
BIM Drawings
iBwave
Digital Tools
Oberon™ Solutions Finder
Oberon™ Solutions Guide
Training Center
Overview
Webinars
CEC Courses
Company Speakers
Partner Training
Insights
Videos
Brochures
Events
Whitepapers
Press Releases
Tech Tips
CPI In the News
Cross-Connect Blog
Product Warranty
Video Library
Installation Video - Oberon™ H-Plane™ Right-Angle Surface Mounts 900-HC
Installation Video - Oberon™ Wi-Tile™ Ceiling Enclosures 1077-WA
Additional Resources
Oberon™ Solutions Guide [PDF]
CPI Online Product Catalog
Product Catalog v30 [PDF]
Order a catalog
Need additional resources to support your bid or project?
Contact Tech Support
Chat or Call
Get the answers you need—fast.
U.S. and Canada:
1-800-834-4969
International:
1-818-739-3400
Contact Us
Chat with us!
Home
Wireless Enclosures
H-Plane
Oberon™ H-Plane™ Right-Angle Surface Mounts 1008
1008-00-BK
1008-00-BK
Oberon™ H-Plane™ Right-Angle Surface Mounts 1008
Right-Angle Wi-Fi Access Point Wall and Joist Bracket / Black
View Full Product Description
View Documentation
$85.00
Change Product Options
Access Point Vendor:
Various
Access Point Model:
Various
Application:
Open Ceiling, Beam
Height:
2.5" (64 mm)
Width:
7" (178 mm)
Depth:
8.4" (214 mm)
Finish/ Color:
Black
Add To Cart
Added To Your Order
1008-00-BK
1008
Qty:
$85.00
Remove
Cart Subtotal:
View Cart
Checkout
Contact a sales rep
Helpful Downloads & Links
Product Information
Spec Sheet
Installation Instructions
BIM Drawings
Design Tools
Oberon Solutions Finder
MasterFormat Specifications
Related Products
39-1008-SPKRMNT
33-COAP9130-CVR
33-AP-CVR
33-AP3800-CVR
33-MR53-CVR
Description
1008 Overview
Mount APs in open ceiling areas with this convenient H-Plane joist or wall mounting solution. Ideal for restaurants and retail environments with open ceilings. Quickly install AP in preferred horizontal orientation. Mounting features for leading vendors APs. Includes two beam clamps and wall anchors. The AP can be locked in place using the AP manufacturer’s locking features. Add a matching black AP cover to help to conceal AP in open ceiling environments.
Features & Benefits
Conveniently install and conceal AP in open ceiling environment
Enables APs to be mounted in preferred horizontal orientation
T-bar bracket accommodates APs from most vendors; includes features for mounting Cisco AIR-AP-BRACKET-2 directly to the right-angle bracket
Beam mount clamps allow it to be mounted directly to a beam or truss
AP cover can help to conceal AP in open ceiling environments. See the AP Cover Accessory Guide in the Resources section below
Technical Specifications
Design: Right-angle mounting bracket for securing APs on walls, and on ceiling joists and beams in open ceilings. Designed to mount the AP in the preferred horizontal orientation. Accommodates leading vendors’ APs
Includes adjustable T-bar bracket for attaching most vendors’ APs, black beam clamps, wall mounting hardware
Available in White and Black
Construction: 10 ga. powder-coated steel
Size: 8.5 x 7 x 3 in. (215 x 178 x 76 mm)
Includes:
(1) Right-Angle Mount
(2) Beam Clamps
(2) Drywall Anchors
(1) T-Bar Bracket
(1) Cable Tie
(2) 1/4-20 x 1/2 in. Screws with Lock Washers
(4) #6-32 x 5/16 in. Screws
(2) M4 x 8 mm Screws
Installation instructions
For use with the following Wi-Fi/Small Cell Access Points:
Aerohive
AP110/120, AP20, AP250, AP320, AP330
Arista
C-130, C-230, C-260
Aruba
AP-134, AP-135, AP-205, AP-214, AP-215, AP-224, AP-225, AP-305, AP-314, AP-315, AP-324, AP-325, AP-334, AP-335, AP-344, AP-345, AP-514, AP-515, AP-534, AP-535, AP-555, AP-615, AP-635, AP-655
Cisco
1600e/2700e/3500e/3600e/3700e/3700p Series, 1600i/1700i/2600i/2700i/3500i/3600i/3700i Series, 1830e/1850e Series, 1830i/1850i Series, 2800e/3800e Series, 2800i/3800i Series, 4800 Series, 9115AXE, 9115AXI, 9117AX, 9120AXE, 9120AXI, 9130AXE, 9130AXI, 9136AXI, CW9166, CW9164, CW9162
Corning Spidercloud
SCRN-310, SCRN-320/SCRN-220
Extreme Networks
AP305C, AP3705i, AP3710e, AP3710i, AP3715e, AP3715i, AP3765e, AP3765i, AP3767e, AP3801i, AP3805e, AP3805i, AP3825e, AP3825i, AP3865e, AP3935e, AP3935i, AP3965e, AP3965i, AP4000, AP410C, AP410e, AP410i, AP5010, AP505i / AP510i, AP510C, AP510e, AP650
Meraki
MR32/34/42, MR33, MR42E, MR44/45/46, MR52/53, MR53E, MR55/56, MR57
Mist
AP21, AP33, AP34, AP41, AP45, BT11
NETGEAR
WAX630, WAX625, WAX615, WAX220, WAX638, WAX628, WAX618
Proxim
ORiNOCO AP-9100
Ruckus
R550, R650, R730, R750, R850
View Product Documentation