Basic eConnect® PDU
Helpful Downloads & Links
Overview

Basic eConnect® PDUs provide reliable power distribution in high-density applications where no power monitoring is required. 

  • Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
  • Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
  • No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
  • Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
  • Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
  • Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
  • High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.

Quickly select and customize your solution with CPI consultation services. Get in contact with Tech Support today. 
 Explore Product Options
Refine By
Refine By
  • Plug
  • Outlets
  • Volts
  • Phase
  • AMP
  • Cabinet Compatibility
  • kW Capacity
  • Finish/ Color
Explore Sizes & Options (240 Product Options)
Product Number Plug Outlets Volts Phase AMP Cabinet Compatibility kW Capacity Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters