UPS Step Down Isolation Transformer
Helpful Downloads & Links
Product Information
Design Tools
Overview
Rack-mount step down Transformer converts 240 VAC or 208 VAC input to 240 VAC, 208 VAC and 120 VAC output to power a mix of equipment.

Features:
  • Hardwire or Plug/Receptacle - Multiple configurations to meet site requirements
  • NEMA Plugs and IEC Inlet - Multiple input configurations available
  • 208V or 240V input selector Switch
  • Galvanic Isolation - Eliminates common mode noise
  • Mounting options - Rack, tower and floor mounting options
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (4 Product Options)
Product Number Input Plug Nominal Input Voltage Output Receptacles Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters