RMR Fixed Wall-Mount Enclosure
Helpful Downloads & Links
Product Information
Design Tools
Overview

The RMR® Fixed Wall-Mount Enclosure protects equipment with cutting-edge sealing technology and certified ingress protection ratings. Multiple equipment mounting options support IT equipment, automation electronics, electrical controls and instrumentation in nonhazardous indoor locations. Use it to store and protect smaller amounts of equipment; or for wall or overhead placement where equipment needs to be above work cells.

Key Features and Benefits

  • Fully welded enclosure, sealed with formed-in-place foam gasket technology to guarantee NEMA Type 12 and IP 55 protection ratings
  • Available with solid metal or tempered glass door
  • Optional mounting plates provide support for instrumentation and systems control automation electronics
  • Optional 19"EIA Mounting Rail Kit provides support for rack-mount networking, compute and storage equipment
  • Optional cable management accessories are available
  • Optional thermal management and sealing options are available
  • Optional RMR Quick Wall-Mounting Kit reduces time and effort to install

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now