Equipment Mounting Rails provide support for 19” EIA (482.6 mm) rack-mount equipment and can be ordered with the enclosure
• Attach to the frame of the enclosure • Adjustable-depth, supports 19” EIA (482.6 mm) rack-mount equipment • Universal (vertical) hole pattern, 1U are 1.75"H (44.45 mm) spaces • 12-24 tapped for screws or multi-mount (square-punched) for cage nuts • Electrically bonded to the enclosure frame