Bonding Jumper
Helpful Downloads & Links
Product Information
Design Tools
Overview
Bonding Jumpers provide common bonding from equipment rack or cabinet to the Telecommunications Equipment Bonding Conductor. Can be used with CPI “L” Brackets (P/N 10001-001 or 10559-500) to attach cable run vertically along equipment rack or cabinet. Bonding jumpers are constructed of a 9’L (2.7 m) #6 AWG stranded copper conductor insulated green with a horizontal
yellow stripe attached to a compression lug with two 1/4” (6.4 mm) bolt holes spaced on 5/8” (15.9 mm) centers.
  • Available individually or in packages of 10
  • Constructed of UL Listed components, File E236184, Category KDER (US), KDER7 Canada) - Bonding and Grounding Equipment
  • Other configurations available on request
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Quantity Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters