Cart
Loading...
Loading... SNMP1
Internal SNMP/WEB Card For VD/VL/LD UPS Models; 10/100 MB; Management and Shutdown of Remote Clients Via LAN; Black
MSRP $629.82
| Type | Internal SNMP/WEB Card for VD/VL/LD UPS Models |
| Country Of Origin | TW |
| Color | Black |
| Ship Width | 7.25" (18 cm) |
| Ship Length/Depth | 15" (381 mm) |
| Ship Height | 2.5" (6 cm) |
| Shipping Weight | 1 LB (0.45 kg) |
