Cart
Loading...
Loading...

UPS Communication Card

6 Options
Customize Your Product
Type
Explore Sizes & Options
Filter
Add to Cart Add
MODBUS1
MODBUS (RTU) protocol card
$563.82
RELAY1
RELAY card with 10 port relay connector
$212.06
SNMP1EXT
Environmental Monitoring Sensor
$441.08
SNMP2
Internal SNMP/Web Card for VD5K3P and VD8K3P
$629.82
SNMP1
Internal SNMP/WEB Card for VD/VL/LD UPS Models
$629.82
SNMP2EXT
Temperature & Humidity Probe; requires UPSSNMP2INT
$527.65
Product Description

Provide remote monitoring, management and control of UPS through a network connection from a web browser.

Key Features and Benefits
  • Remote monitoring – Input voltage, output voltage, frequency, temperature, load and capacity
  • Detailed log listing – through event, data and battery test logs
  • Event notification – receive notifications via email, SMS or Traps
  • UPS control – schedule UPS self tests, examine event/data logs, perform multi-server shutdown, examine battery performance, reboot UPS and equipment
  • Environmental monitoring – optional sensor monitors external temperature and humidity
  • Standard network connection – 10/100 MB Ethernet
  • Strong authentication – centralized authentication by Radius
  • Advanced encryption – supports HTTPs, SSL, SSH and SNMPv3 protocols
  • Communication Cards – provide remote monitoring, management and control of the UPS through a network connection from a web browser. Monitor input voltage, output voltage, frequency, temperature, load and capacity. View event, data and battery test logs.
  • MIB supported: PPC MIB, RFC1628, SNMPv1/v2/v3
  • LAN Protocols supported: TCP/IP, IPv4, IPv6, HTTP, HTTPS, SSL, SSH, SMTP, SNTP, DHCP, Telnet, BOOTP, DNS, DDNS, PPPoE, RADUS
  • Real-Time Clock