Cart
Loading...
Loading...
Cart
Loading...
Loading...

3009-00

Stadium Underseat Mount for Wi-Fi Access Points with Cover

MSRP $200.00
ApplicationFloor Under Seat
Mount StyleBeneath Venue Seating
Height8.1" (206 mm)
Width14.5" (368 mm)
Depth9.9" (251 mm)
CertificationsROHS
Country Of OriginUS
MaterialPlastic,Aluminum
BABA CompliantYes
ColorGray
Product Description

Oberon® Skybar™ Environmental Enclosure 3000 is an outdoor concealment shroud for concealing Wi-Fi and small cell APs, antennas, remote radio heads, cabling and connectors. Oberon® Skybar™ Environmental Enclosures 3000 includes a paintable, rugged ABS plastic hinged cover which is virtually transparent to wireless signals. TheOberon™ Skybar™ Environmental Enclosure 3000 also includes a heavy duty panel for mounting APs, antennas, and brackets from most leading wireless vendors. Where outdoor network aesthetics is paramount, conceal and protect outdoor rated wireless equipment.

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.

Access Point Vendor
  • Arista
  • Extreme
  • Meraki
  • Ruckus
Access Point Model
  • Arista O-235
  • Extreme AP360i
  • Extreme AP460i
  • Meraki MR78
  • Ruckus T350c
  • Ruckus T350d