Shopping List
Loading...
Loading...

Oberon Skybar Environmental Enclosures 3000

2 Options
Customize Your Product
Application
Explore Sizes & Options
Filter
Product No. Add to List Add
3009-00
View Details
Floor Under Seat
Beneath Venue Seating
$185.00
3001-00
View Details
Wall Surface Mount
AP Covers
$510.00
Product Description

Oberon® Skybar™ Environmental Enclosure 3000 is an outdoor concealment shroud for concealing Wi-Fi and small cell APs, antennas, remote radio heads, cabling and connectors. Oberon® Skybar™ Environmental Enclosures 3000 includes a paintable, rugged ABS plastic hinged cover which is virtually transparent to wireless signals. TheOberon™ Skybar™ Environmental Enclosure 3000 also includes a heavy duty panel for mounting APs, antennas, and brackets from most leading wireless vendors. Where outdoor network aesthetics is paramount, conceal and protect outdoor rated wireless equipment.

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.