Cart
Loading...
Loading...
Cart
Loading...
Loading...

11752-E23

Rack Cabling Manager; 1U Panel; 1.6" (41 mm) x 1.3"D (33 mm) Ring Size; for 23"Rack; Glacier White

MSRP $130.37
Width23" (584.2 mm)
Height1.72" (43.7 m) 1U
ColorGlacier White
Product Description

Used to organize horizontal cable and wire runs. Two sizes of slotted plastic rings provide ample room to hold all types and sizes of wiring and cabling.

Key Features and Benefits
  • Available 2"D (50 mm) only and 1 or 2U
  • Easy to install on equipment racks
  • Installation hardware not included