Cart
Loading...
Loading...
Cart
Loading...
Loading...

35441-E03

Evolution Horizontal Cable Manager; Single-Sided; 3U x 19" EIA x 8.2"D (208 mm); Glacier White

MSRP $164.41
TypeChassis with cable pass-through ports
Height5.2" (132 mm) 3U
ColorGlacier White
Width19" (483 mm)
Depth8.2" (208 mm)
Ship Width8" (20 cm)
Ship Length/Depth53" (1346 mm)
Ship Height6" (15 cm)
Shipping Weight6 LB (2.72 kg)
Product Description

Available in four heights: 1U, 2U, 3U, 4U. The snap-on door complements the styling of Evolution Vertical Cable Manager. Open the door by swinging the cover up, down or easily remove it for easier access to cables.

Evolution Horizontal Cable Manager includes plastic T-shaped cable guides to organize patch cords and jumper cords as the cords enter and exit the manager to make individual equipment connections. Four chassis styles are available. Choose the solid, cable passthrough ports, brushes, or grommets options for use in areas where thermal isolation is needed.

Key Features and Benefits
  • Contoured, snap-on front door opens up or down and complements the styling of Evolution Vertical Cable Manager
  • Four chassis styles: solid, with cable-pass through ports, brushes or grommets
  • ​Plastic T-shaped cable guides organize cables as they enter and exit the manager