Cart
Loading...
Loading... EA-4762-C
Monitored Pro eConnect PDU; Black; Vertical; For 45U or Higher or Higher Cabinets; 208V 3P 50A CS8365 Input; Locking (36) C13+(12) C19 Outlets; 14.4kW; 149°F (65°C); Secure Array IP Consolidation; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API, CLI; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; Tool-less Mounting
MSRP $4,435.78
| Plug | CS8365C |
| Outlets | (36) C13 Locking + (12) C19 Locking Outlets |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 50A |
| kW Capacity | 14.4kW |
| Cabinet Compatibility | 45U or Higher |
| Color | Black |
| Width | 2.9" (73 mm) |
| Depth | 3.8" (97 mm) |
| Type | eConnect |






