Cart
Loading...
Loading...
Cart
Loading...
Loading...

36653-001

RF IDeas Frequency Card Enrollment Reader for programming eConnect Electronic Access Control smart cards

MSRP $487.46
Width2.1" (52 mm)
Depth3.6" (90 mm)
Country Of OriginUS
BABA CompliantYes
ColorBlack
Ship Width8" (20 cm)
Ship Length/Depth25" (635 mm)
Ship Height2" (5 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Use RF IDeas EAC Smart Card Reader for programming eConnect EAC Smart Cards or any other existing smart cards.