Cart
Loading...
Loading...
Cart
Loading...
Loading...

39873-707

Vertical Exhaust Duct For ZetaFrame®Cabinet; For 31.5"W (800 mm) x 41.3"D (1050 mm) - 47.2"D (1200 mm) Cabinet; 20”H-34”H (508 mm – 863 mm); One Cable Opening; Black

MSRP $952.08
Cabinet Width31.5"W (800 mm)
Duct Height20”-34”H (508 mm – 863 mm)
ColorBlack
Height34" (863.6 mm)
Width27.9" (709 mm)
Depth23.6" (599 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width24" (61 cm)
Ship Length/Depth114" (2896 mm)
Ship Height6" (15 cm)
Shipping Weight29 LB (13.15 kg)
Product Description

The Vertical Exhaust Duct attaches to the top of the cabinet to provide a sealed pathway for exhaust air from the top of the cabinet to an overhead drop ceiling as part of a closed hot air return.

Key Features and Benefits
  • Used with Solid Rear Door, Bottom Panel, Air Dam, Snap-In Filler Panels and Air Director for a complete and effective airflow containment strategy
  • Fits cabinets that are 41.3”D (1050 mm) or deeper
  • Two-piece duct adjusts in height to span the distance between the top of the cabinet and the overhead drop ceiling; available in three sizes (see description in order table)
  • Features easy height adjustment, has a flexible seal at the top to accommodate variations in the drop ceiling
  • Includes a brush-sealed cable opening on the back of the duct to allow power cords to enter the back of the cabinet when the duct is installed
  • Includes: Vertical Exhaust Duct and installation hardware
  • Material: Aluminum duct panels; top seal and duct corners are plastic
  • Finish: Black or Glacier White; seal and corners are black
  • Select part number to match the width and color of the cabinet