Vertical Exhaust Duct For ZetaFrame Cabinet

Vertical Exhaust Duct For ZetaFrame Cabinet

Vertical Exhaust Duct For ZetaFrame Cabinet

Vertical Exhaust Duct For ZetaFrame Cabinet




Vertical Exhaust Duct For ZetaFrame Cabinet
24 Options

Vertical Exhaust Duct For ZetaFrame Cabinet

Vertical Exhaust Duct For ZetaFrame Cabinet

Vertical Exhaust Duct For ZetaFrame Cabinet

Vertical Exhaust Duct For ZetaFrame Cabinet




Customize Your Product
Cabinet Width
Duct Height
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
39873-701 | 27.6"W (700 mm) | 15”-20”H (381 mm – 508 mm) | Black | $800.77 | |
39873-700 | 23.6"W (600 mm) | 15”-20”H (381 mm – 508 mm) | Black | $796.13 | |
39873-704 | 23.6"W (600 mm) | 20”-34”H (508 mm – 863 mm) | Black | $877.59 | |
39873-E03 | 31.5"W (800 mm) | 15”-20”H (381 mm – 508 mm) | Glacier White | $870.61 | |
39873-708 | 23.6"W (600 mm) | 34”-60”H (863 mm – 1523 mm) | Black | $1,289.62 | |
39873-703 | 31.5"W (800 mm) | 15”-20”H (381 mm – 508 mm) | Black | $870.61 | |
39873-E01 | 27.6"W (700 mm) | 15”-20”H (381 mm – 508 mm) | Glacier White | $800.77 | |
39873-706 | 29.5"W (750 mm) | 20”-34”H (508 mm – 863 mm) | Black | $956.74 | |
39873-705 | 27.6"W (700 mm) | 20”-34”H (508 mm – 863 mm) | Black | $956.74 | |
39873-E00 | 23.6"W (600 mm) | 15”-20”H (381 mm – 508 mm) | Glacier White | $796.13 | |
39873-E02 | 29.5"W (750 mm) | 15”-20”H (381 mm – 508 mm) | Glacier White | $875.26 | |
39873-709 | 27.6"W (700 mm) | 34”-60”H (863 mm – 1523 mm) | Black | $1,294.27 | |
39873-707 | 31.5"W (800 mm) | 20”-34”H (508 mm – 863 mm) | Black | $952.08 | |
39873-711 | 31.5"W (800 mm) | 34”-60”H (863 mm – 1523 mm) | Black | $1,364.11 | |
39873-710 | 29.5"W (750 mm) | 34”-60”H (863 mm – 1523 mm) | Black | $1,368.76 | |
39873-E04 | 23.6"W (600 mm) | 20”-34”H (508 mm – 863 mm) | Glacier White | $877.59 | |
39873-E08 | 23.6"W (600 mm) | 34”-60”H (863 mm – 1523 mm) | Glacier White | $1,289.62 | |
39873-E11 | 31.5"W (800 mm) | 34”-60”H (863 mm – 1523 mm) | Glacier White | $1,364.11 | |
39873-702 | 29.5"W (750 mm) | 15”-20”H (381 mm – 508 mm) | Black | $875.26 | |
39873-E05 | 27.6"W (700 mm) | 20”-34”H (508 mm – 863 mm) | Glacier White | $882.25 |
Product Description
The Vertical Exhaust Duct attaches to the top of the cabinet to provide a sealed pathway for exhaust air from the top of the cabinet to an overhead drop ceiling as part of a closed hot air return.
Key Features and Benefits
- Used with Solid Rear Door, Bottom Panel, Air Dam, Snap-In Filler Panels and Air Director for a complete and effective airflow containment strategy
- Fits cabinets that are 41.3”D (1050 mm) or deeper
- Two-piece duct adjusts in height to span the distance between the top of the cabinet and the overhead drop ceiling; available in three sizes (see description in order table)
- Features easy height adjustment, has a flexible seal at the top to accommodate variations in the drop ceiling
- Includes a brush-sealed cable opening on the back of the duct to allow power cords to enter the back of the cabinet when the duct is installed
- Includes: Vertical Exhaust Duct and installation hardware
- Material: Aluminum duct panels; top seal and duct corners are plastic
- Finish: Black or Glacier White; seal and corners are black
- Select part number to match the width and color of the cabinet