Cart
Loading...
Loading...
Cart
Loading...
Loading...

39076-E00

MSRP $81.33
Height0.002" (0.0508 mm)
Width6.8" (173 mm)
ColorGlacier White
Ship Width9" (23 cm)
Ship Length/Depth23" (584 mm)
Ship Height3" (8 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Cover unused holes in the frame for hinges and installation brackets to prevent bypass airflow.

Key Features and Benefits
  • Pre-cut, plastic, color-matched, adhesive backed labels for easy attachment to the cabinet
  • Tough, heat resistant material and adhesive for long life
  • Each kit includes 12 sheets; each sheet includes 21 round labels and six rectangular labels
  • Round labels are .75” (19 mm) diameter. Rectangular labels are 1.3” x 2.2” (34 mm x 55 mm).
  • Material: Thermoplastic polycarbonate film
  • Finish: Black or Glacier White