Cart
Loading...
Loading...

Seal Kit

2 Options
Explore Sizes & Options
Add to Cart Add
39076-E00
$81.33
39076-C00
$81.33
Product Description

Cover unused holes in the frame for hinges and installation brackets to prevent bypass airflow.

Key Features and Benefits
  • Pre-cut, plastic, color-matched, adhesive backed labels for easy attachment to the cabinet
  • Tough, heat resistant material and adhesive for long life
  • Each kit includes 12 sheets; each sheet includes 21 round labels and six rectangular labels
  • Round labels are .75” (19 mm) diameter. Rectangular labels are 1.3” x 2.2” (34 mm x 55 mm).
  • Material: Thermoplastic polycarbonate film
  • Finish: Black or Glacier White