Cart
Loading...
Loading...
Cart
Loading...
Loading...

13084-519

Lockable Storage Drawer; 4U x 19"W x 20"D (510 mm); Clear

MSRP $740.25
Width19" (483 mm)
Height5.3" (133 mm) 4U
ColorClear
Depth20.5" (521 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width21" (53 cm)
Ship Length/Depth69" (1753 mm)
Ship Height8" (20 cm)
Shipping Weight22 LB (9.98 kg)
Product Description

Lockable Storage Drawer is available for 19”W or 23”W racks and cabinets. It includes attachment brackets that allow center mounting on two-post racks with 3” or 6”D (80 mm or 150 mm) equipment channels, or front and rear attachment to four-post racks and cabinet systems with mounting rails that are adjusted between 24” and 39”D (610 mm and 990 mm).

Key Features and Benefits
  • Attaches to any CPI freestanding 19”W or 23”W rack or cabinet system
  • Available in three heights: 2U, 3U and 4U
  • Features 20”D (510 mm) lockable drawer that extends full depth for easy access to stored equipment
  • Redesigned to allow for stackable units
  • Supports a 100 lb (45.4 kg) load (drawer and top surface combined)