Lockable Storage Drawer
Lockable Storage Drawer
Lockable Storage Drawer
24 Options
Lockable Storage Drawer
Lockable Storage Drawer
Customize Your Product
Width
Height
Color
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
13082-119 | 19" (483 mm) | 3.5" (89 mm) 2U | Gray | $642.38 | |
13082-E23 | 23" (584 mm) | 3.5" (89 mm) 2U | Glacier White | $699.91 | |
13083-119 | 19" (483 mm) | 5.3" (133 mm) 3U | Gray | $706.62 | |
13083-123 | 23" (584 mm) | 5.3" (133 mm) 3U | Gray | $734.93 | |
13082-123 | 23" (584 mm) | 3.5" (89 mm) 2U | Gray | $668.10 | |
13084-119 | 19" (483 mm) | 5.3" (133 mm) 4U | Gray | $777.28 | |
13084-123 | 23" (584 mm) | 5.3" (133 mm) 4U | Gray | $808.41 | |
13083-519 | 19" (483 mm) | 5.3" (133 mm) 3U | Clear | $672.96 | |
13082-723 | 23" (584 mm) | 3.5" (89 mm) 2U | Black | $636.30 | |
13083-523 | 23" (584 mm) | 5.3" (133 mm) 3U | Clear | $699.92 | |
13082-523 | 23" (584 mm) | 3.5" (89 mm) 2U | Clear | $636.30 | |
13082-519 | 19" (483 mm) | 3.5" (89 mm) 2U | Clear | $611.81 | |
13084-E19 | 19" (483 mm) | 5.3" (133 mm) 4U | Glacier White | $814.25 | |
13084-E23 | 23" (584 mm) | 5.3" (133 mm) 4U | Glacier White | $846.89 | |
13083-719 | 19" (483 mm) | 5.3" (133 mm) 3U | Black | $672.96 | |
13082-719 | 19" (483 mm) | 3.5" (89 mm) 2U | Black | $611.81 | |
13082-E19 | 19" (483 mm) | 3.5" (89 mm) 2U | Glacier White | $673.00 | |
13084-519 | 19" (483 mm) | 5.3" (133 mm) 4U | Clear | $740.25 | |
13083-723 | 23" (584 mm) | 5.3" (133 mm) 3U | Black | $699.92 | |
13083-E23 | 23" (584 mm) | 5.3" (133 mm) 3U | Glacier White | $769.92 |
Product Description
Lockable Storage Drawer is available for 19”W or 23”W racks and cabinets. It includes attachment brackets that allow center mounting on two-post racks with 3” or 6”D (80 mm or 150 mm) equipment channels, or front and rear attachment to four-post racks and cabinet systems with mounting rails that are adjusted between 24” and 39”D (610 mm and 990 mm).
Key Features and Benefits
- Attaches to any CPI freestanding 19”W or 23”W rack or cabinet system
- Available in three heights: 2U, 3U and 4U
- Features 20”D (510 mm) lockable drawer that extends full depth for easy access to stored equipment
- Redesigned to allow for stackable units
- Supports a 100 lb (45.4 kg) load (drawer and top surface combined)