Cart
Loading...
Loading...
Cart
Loading...
Loading...

39780-736

Single Perforated Metal Front Door for ZetaFrame®Cabinet; for 45U x 29.5"W (750 mm) Cabinet; Black

MSRP $730.94
Cabinet Width29.5"W (750 mm)
ColorBlack
Height RMU45U
Product Description

Single Perforated Metal Front Door for ZetaFrame® Cabinet

Key Features and Benefits
  • 78% perforation provides maximum airflow
  • Universal mounting location allows use on the front or rear of cabinet frame
  • Reversible to open from the right or left, must move hinges/latch
  • Opens 120° when cabinets are bayed, 145° when stand alone
  • Hinge pins allow quick and easy tool-less removal of the door for maintenance access
  • Features integral bonding, no additional ground straps required
  • Uses Single-Point Latch Kit (ordered separately)
  • Includes door, hinges, standard swing handle and keyed lock.
  • Material: Steel
  • Finish: Black or Glacier White