Single Perforated Metal Front Door for ZetaFrame Cabinet

Single Perforated Metal Front Door for ZetaFrame Cabinet

Single Perforated Metal Front Door for ZetaFrame Cabinet

Single Perforated Metal Front Door for ZetaFrame Cabinet




Single Perforated Metal Front Door for ZetaFrame Cabinet
32 Options

Single Perforated Metal Front Door for ZetaFrame Cabinet

Single Perforated Metal Front Door for ZetaFrame Cabinet

Single Perforated Metal Front Door for ZetaFrame Cabinet

Single Perforated Metal Front Door for ZetaFrame Cabinet




Customize Your Product
Cabinet Width
Color
Height RMU
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
39780-706 | 23.6"W (600 mm) | Black | 48U | $678.96 | |
39780-711 | 27.6"W (700 mm) | Black | 42U | $661.45 | |
39780-717 | 27.6"W (700 mm) | Black | 48U | $730.94 | |
39780-700 | 23.6"W (600 mm) | Black | 42U | $601.09 | |
39780-703 | 23.6"W (600 mm) | Black | 45U | $637.78 | |
39780-714 | 27.6"W (700 mm) | Black | 45U | $697.06 | |
39780-721 | 27.6"W (700 mm) | Black | 52U | $800.78 | |
39780-E10 | 23.6"W (600 mm) | Glacier White | 52U | $742.59 | |
39780-722 | 31.5"W (800 mm) | Black | 42U | $745.93 | |
39780-728 | 31.5"W (800 mm) | Black | 48U | $819.93 | |
39780-733 | 29.5"W (750 mm) | Black | 42U | $684.39 | |
39780-736 | 29.5"W (750 mm) | Black | 45U | $730.94 | |
39780-710 | 23.6"W (600 mm) | Black | 52U | $742.59 | |
39780-E21 | 27.6"W (700 mm) | Glacier White | 52U | $800.79 | |
39780-E00 | 23.6"W (600 mm) | Glacier White | 42U | $579.63 | |
39780-743 | 29.5"W (750 mm) | Black | 52U | $847.34 | |
39780-E14 | 27.6"W (700 mm) | Glacier White | 45U | $684.39 | |
39780-725 | 31.5"W (800 mm) | Black | 45U | $780.03 | |
39780-739 | 29.5"W (750 mm) | Black | 48U | $777.51 | |
39780-E06 | 23.6"W (600 mm) | Glacier White | 48U | $672.73 |
Product Description
Single Perforated Metal Front Door for ZetaFrame® Cabinet
Key Features and Benefits
- 78% perforation provides maximum airflow
- Universal mounting location allows use on the front or rear of cabinet frame
- Reversible to open from the right or left, must move hinges/latch
- Opens 120° when cabinets are bayed, 145° when stand alone
- Hinge pins allow quick and easy tool-less removal of the door for maintenance access
- Features integral bonding, no additional ground straps required
- Uses Single-Point Latch Kit (ordered separately)
- Includes door, hinges, standard swing handle and keyed lock.
- Material: Steel
- Finish: Black or Glacier White