
Double Perforated Metal Rear Door for N-Series TeraFrame Gen 3 Cabinet
Cart
Loading...
Loading... 39050-E48

Double Perforated Metal Rear Door for N-Series TeraFrame Gen 3 Cabinet
MSRP $981.53
Height | 83.1" (2111 mm) 46U |
Color | Glacier White |
Product Description
Vertically split design uses minimal aisle space when opened, and provides security and airflow fro rack-mount equipment in the cabinet when closed.
Key Features and Benefits
- Low profile, flat, double perforated metal door
- Typically used as the rear door in traditional hot aisle/cold aisle environments or with aisle containment for front-to-rear airflow through the cabinet
- 78% open in perforated area for excellent airflow
- Universal mounting location allows use on the front or rear of the cabinet
- Double door design uses less aisle space when opened
- Open 180º when cabinets are bayed or stand alone
- Hinge pins allow quick and easy tool-less removal of the door for maintenance access
- Choice of lock kit with swing handle; keyed, combination or keyed lock and three-point latch for security (order separately)